BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>

Products

Content

Category

Cross References

No Results Found

Mini Com sloped modular furniture faceplate for knockouts found on Herman Miller furniture such as Ethospace Beltline. Accepts four Mini-ComĀ® Modules. Includes label and label cover. Off White

Obsolete
Obsolete

Specifications

Style Sloped
Material ABS
Module Type Mini-Com
Sub Brand PanNet
Identification Type Label Pocket
Number of Ports 4
Color Off-White
Compatibility Herman Miller
Note Custom Opening.

Packaging Detail

UPC 07498379971
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0175
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.1750

Resources

Installation Documents Installation Instructions/Best Practices - PN141E English
Line Cards Outlets Offering for EMEA UK English
Part Drawings Mini-Com 4 Position Sloped Furniture Faceplate For Herman Miller Beltline Series COCFFPEBSL4XX--ENG English
Part Drawings Part Drawing - DWG - CFFPEBSL4 English
Part Drawings Part Drawing - DXF - CFFPEBSL4 English
Selection Guides Workstation Selection Guide: D-OTSG01--SA English