The Mini-Com® Stainless Steel Faceplate accepts four Mini-Com Modules. The faceplate is single gang and mounts to a NEMA standard single gang opening. The faceplate can be identified with an adhesive label and is made of impact resistant material to support installations in high traffic areas.
Note | Requires Minimum 1.9 wide in-wall box. |
Product Type | Faceplate |
Number of Ports | 4 |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | Stainless Steel |
Color | Metallic |
Identification Type | Adhesive Label |
Outlet Orientation | Flat |
Overall Width (In.) | 2.75 |
Overall Width (mm) | 69.85 |
Overall Depth (In.) | 0.75 |
Overall Depth (mm) | 19.1 |
Overall Height (In.) | 4.5 |
Overall Height (mm) | 114.3 |
Gang Opening Type | Single Gang |
Mount Orientation | Vertical |
Standards Met | RoHS Compliant |
UPC | 07498303287 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0185 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1848 |
Specification Sheets | Mini-Com® Stainless Steel Faceplates Specification Sheet OTSP45--WW-ENG | English | |
Specification Sheets | Faceplates de Acero Inoxidable Mini-Com® Hoja de Especificaciones OTSP45--WW-SPA | Spanish (Español) | |
Part Drawings | Part Drawing - DWG - CFP4SY | English | |
Part Drawings | Part Drawing - DXF - CFP4SY | English | |
Part Drawings | Mini-Com 2 PositionStainless Steel Faceplate Part Drawing 02479-136 | English | |
Installation Documents | Mini-Com Faceplates PN40K | English |