Mini Com 80mm x 80mm faceplate frame kit with one 55mm x 55mm sloped faceplate, accepts three Mini-Com modules. Includes mounting screws, metal mounting plate, label and label cover. Polar White.
Product Type | Faceplate |
Number of Ports | 3 |
Region | EMEA |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Polar White |
Identification Type | Label Pocket |
Outlet Orientation | Flat |
Overall Width (In.) | 3.15 |
Overall Width (mm) | 80.01 |
Overall Depth (In.) | 0.84 |
Overall Depth (mm) | 21.33 |
Overall Height (In.) | 3.15 |
Overall Height (mm) | 80.01 |
Gang Opening Type | Single Gang |
Mount Orientation | Vertical |
Standards Met | RoHS Compliant |
UPC | 07498303335 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1755 |
Part Drawings | Part Drawing - DWG - CFPE3XXY_2 | English | |
Part Drawings | Part Drawing - DXF - CFPE3XXY_2 | English | |
Part Drawings | Mini-Com 3 Position 80mm x 80mm Sloped Faceplate Kit COCFPE3XX--ENG | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |