CFPL8S-2GY

Faceplate

Mini Com stainless steel double gang faceplate accepts eight Mini-Com® Modules, includes label and label cover.

Specifications

Module Type

Mini-Com

No. of Ports

8

Color

Stainless Steel

Label Type

Label Pocket

Material

Stainless Steel

BMEcat - Protection Level (IP)

IP00

CE Compliant

No

Part Features

NA

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498303397

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0185

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1850

Resources

Part Drawings

Mini-Com 8 Position Stainless Steel Double Gang Faceplate with Label-02479-227

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Specification Sheets

Mini-Com Stainless Steel Faceplates: OTSP45--WW-ENG

US English

Part Drawings

Mini-Com 8 Position Stainless Steel Double Gang Faceplate with Label-02479-227

US English

Part Drawings

Mini-Com 8 Position Stainless Steel Double Gang Faceplate with Label-02479-227

US English

Catalog Cut Sheets

CFPL2SY Product Page

US English

Installation Documents

Mini-Com Faceplates: PN40J

US English

Related Products