Mini Com 86mm x 86mm flat shuttered faceplate, accepts one Mini Com Modules. Includes two M4.0-0.7 x 25 mm panhead mounting screws. Arctic White
Product Type | Faceplate |
Number of Ports | 1 |
Region | EMEA |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Arctic White |
Identification Type | Label Pocket |
Outlet Orientation | Shuttered |
Overall Width (In.) | 3.38 |
Overall Width (mm) | 85.85 |
Overall Depth (In.) | 0.94 |
Overall Depth (mm) | 23.87 |
Overall Height (In.) | 3.38 |
Overall Height (mm) | 85.85 |
Gang Opening Type | Single Gang |
Standards Met | RoHS Compliant |
UPC | 61305631642 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0136 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1361 |
Specification Sheets | Mini-Com™ 86mm x 86mm Shuttered Faceplates | English | |
Part Drawings | NETKEY 1 Position Uk 86mm X 86mm Flat Shuttered Faceplate | English | |
Part Drawings | NETKEY 1 Position Uk 86mm X 86mm Flat Shuttered Faceplate | English | |
Part Drawings | NETKEY 1 Position Uk 86mm X 86mm Flat Shuttered Faceplate | English |