obsolete

CFPTR4BL

Tamper Resistant Faceplate

Mini Com Single gang, vertical tamper resistant sloped faceplate, accepts four Mini-ComĀ® Modules, includes hinged cover and screws. Black.

Specifications

Module Type

Mini-Com

No. of Ports

4

Color

Black

Label Type

Adhesive Label

BMEcat - Protection Level (IP)

IP00

CE Compliant

NA

Part Features

NA

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498385313

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0347

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.3474

Resources

Part Drawings

Mini-Com 4 position Tamper Resistant Faceplate - 00897-15

US English

Line Cards

Network Infrastructure Security Solutions Line Card: COLC07--SA-ENG

US English

Part Drawings

Mini-Com 4 position Tamper Resistant Faceplate - 00897-15

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

FOUR MODULE SPACE TAMPER RESISTANT FACEPLATE

US English

Installation Documents

Mini-Com Tamper Resistant Faceplate: PN283C

US English

Related Products