CM6CSBL-X

Adapter

Mini Com shuttered adapter snaps into standard UK LJU6C opening (22.3mm x 36.9mm), accepts one Mini-Com Module. Black

Specifications

Module Type

Mini-Com

No. of Ports

1

Compatibility

LJ6C

Style

Flat

Color

Black

Label Type

Adhesive Label

Material

ABS

Legend

false

Part Features

NA

Sub Brand

PanNet

Min. Order Qty.

10

Packaging Details

UPC

07498393229

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0278

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1389

Related Products