Mini Com sloped shuttered adapter snaps into standard UK LJU6C opening (22.3mm x 36.9mm), accepts one Mini-Com Module. Black
Product Type | Adapter |
Number of Ports | 1 |
Module Type | Mini-Com® |
Sub Brand | Pan-Net® |
Material | ABS |
Color | Black |
Identification Type | Adhesive Label |
Outlet Orientation | Sloped Shuttered |
Overall Width (In.) | 0.98 |
Overall Width (mm) | 24.89 |
Overall Depth (In.) | 0.55 |
Overall Depth (mm) | 13.97 |
Overall Height (In.) | 1.54 |
Overall Height (mm) | 39.11 |
Standards Met | RoHS Compliant |
UPC | 07498393230 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0350 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.1749 |
Part Drawings | MINI-COM 1 POSITION SLOPED SHUTTERED LJ6C ADAPTER | English |