CM6PIG

MuTOA Box

MuTOA outlet box accepts up to six Mini Com modules when installing three 1/2-size Mini Com sloped inserts (order separately). Cable entry opening: 0.695 (17.7mm) to 0.825 (21.0mm) Dia. International Gray

Specifications

Color

International Gray

BMEcat - Protection Level (IP)

IP00

CE Compliant

No

No. of Ports

Up to 6

Part Features

NA

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498313832

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0403

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4030

Resources

Part Drawings

Mini-Com Mutoa 6 Position Box CM6P.dwg - Customer Drawing

US English

Part Drawings

Mini-Com Mutoa 6 Position Box CM6P.dxf - Customer Drawing

US English

Part Drawings

MINI-COM 6 POSITION MUTOA BOX COCM6PXX--ENG

US English

Press Releases

Mini-ComĀ® MuTOA 6 Port Outlet Box Eases Office Reconfigurations - Press Releases

US English

Installation Documents

Outlet Box, 6 Port, MuTOA: COPN-362--RevA

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Specification Sheets

Mini-Com MuTOA 6-Port Outlet Box: OTSP34--WW-ENG

US English

Related Products