obsolete

CRFPA2BL

Adapter

Mini Com round in-floor outlet adapter, accepts two Mini Com modules. Black

Specifications

Style

Flat

Material

ABS

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Adhesive Label

Number of Ports

2

Color

Black

Maximum Overall Height (In.)

1.99

Maximum Overall Height (mm)

50.5

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498375463

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0049

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0493

Resources

Catalog Cut Sheets

CRFPA2BL Product Page

US English

Part Drawings

TWO POSITION ROUND FACEPLATE

US English

Part Drawings

TWO POSITION ROUND FACEPLATE

US English

Part Drawings

Mini-Com Two Position Round Faceplate COCRFPA2XX--ENG

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Related Products