The keystone single gang wall phone plate is made of stainless steel and is kitted with one Cat 5e punchdown keystone jack module. The plate includes mounting studs for standard wall mount telephones.
Product Type | Faceplate |
Number of Ports | 1 |
Region | Global |
Module Type | Keystone |
Material | Stainless Steel |
Color | Metallic |
Identification Type | Adhesive Label |
Outlet Orientation | Flat |
Overall Width (In.) | 2.75 |
Overall Width (mm) | 69.8 |
Overall Depth (In.) | 0.32 |
Overall Depth (mm) | 8.2 |
Overall Height (In.) | 4.5 |
Overall Height (mm) | 114.3 |
Performance Level | Category 5e |
Gang Opening Type | Single Gang |
Mount Orientation | Vertical |
UPC | 61305685628 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0186 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1860 |
Specification Sheets | Wall Mount Phone Plate Specification Sheet D-CMSP06--WW-ENG | English | |
Part Drawings | Wall Phone Plate Kit Category 5e Customer Drawing 02699NCA-DC | English | |
Installation Documents | Keystone Stainless Steel Phone Plate Kit Installation Instructions PN192E | English | |
Selection Guides | NetKey® Cabling System (cpsg12) | English |