BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>
No Results Found

NetKey flush mount, sloped, horizontal faceplate accepts two keystone modules, includes label and label cover. Arctic White.

Specifications

Sub Brand NetKey™
Product Type Faceplate
Number of Ports 2
Module Type Keystone
Material ABS
Color Arctic White
Identification Type Label Pocket
Outlet Orientation Sloped
Overall Width (In.) 4.5
Overall Width (mm) 114.3
Overall Depth (In.) 0.97
Overall Depth (mm) 24.63
Overall Height (In.) 2.75
Overall Height (mm) 69.85
Gang Opening Type Single Gang
Standards Met RoHS Compliant
Pricing Category 1 NK
Pricing Category 2 NK12

Packaging Detail

UPC 07498376743
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0165
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.1646

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Part Drawings Part Drawing - DWG - NK2HSF_Y English
Line Cards NetKey Cabling System: NKLC16--SA-POR Portuguese (Português)
Installation Documents NetKey Screw-on Faceplates & Module Frames: NK309F English
Line Cards NetKey Cabling System (Spanish): NKLC37--SA-UKE Spanish (Español)
Line Cards NetKey Cabling System (Middle East): NKLC35--SA-UKE UK English
Line Cards NetKey Cabling System for Italy Italian (Italiano)
Part Drawings Netkey 2 Position Single Gang Horizontal Sloped Faceplate with Label NKNK2HSFXXY--ENG English
Line Cards NetKey Cabling System English
Line Cards NetKey™ Cabling System UK English
Part Drawings Part Drawing - DXF - NK2HSF_Y English