NK4VSRFIG

Faceplate

NetKey Snap-on vertical sloped faceplate for Surface Raceway, accepts four keystone modules. International Gray

Specifications

Color

International Gray

Material

ABS

CE Compliant

No

Label Type

Adhesive Label

Module Type

Keystone

Part Features

NA

Sub Brand

NetKey

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498386092

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1755

Resources

Line Cards

NetKey Cabling System

UK English

Line Cards

NetKey Cabling System

US English

Part Drawings

Snap-on-Sloped-Vert.-4-position-Faceplate--NK4VSRF-

US English

Line Cards

NetKey Cabling System

UK English

Part Drawings

NK4VSFR.pdf

US English

Related Products