NK6CSSAW-X

Adapter

NetKey sloped shuttered adapter snaps into standard UK LJU6C opening (22.3mm x 36.9mm), accepts one keystone Module. Arctic White

Specifications

No. of Ports

1

Color

Arctic White

Style

Sloped

Label Type

Adhesive Label

Module Type

Keystone

Material

ABS

Compatibility

LJ6C

Faceplate Size

22mmx37mm

Part Features

NA

Sub Brand

NetKey

RoHS Compliancy Status

Compliant

Min. Order Qty.

10

Packaging Details

UPC

07498345684

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.0351

Std. Ctn. Qty.

50

Std. Ctn. Volume (cf)

0.1755

Resources

Part Drawings

US English

Line Cards

NetKey Cabling System

UK English

Line Cards

NetKey Cabling System

US English

Part Drawings

US English

Part Drawings

Netkey LJ6C Sloped Shuttered Adapter NKNK6CSSXX-X--ENG

US English

Line Cards

NetKey Cabling System (Middle East): NKLC35--SA-UKE

US English

Line Cards

NetKey Cabling System (Spanish): NKLC37--SA-UKE

US English

Line Cards

NetKey™ Cabling System

UK English

Line Cards

NetKey Cabling System (EMEA): NKLC--SA-UKE

US English

Related Products