T70FV4IG

Faceplate

Mini Com Snap-on vertical sloped communication faceplate. Accepts four Mini-Com Modules. International Gray.

Specifications

Color

International Gray

Material

PVC

CE Compliant

No

Label Type

NA

Module Type

NA

No. of Ports

NA

Part Features

NA

Sub Brand

Pan-Way

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498377777

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1755

Resources

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Classic Series Snap-on Vertical Sloped Communication Faceplates

US English

Installation-Instructions

Snap-On-Faceplates-with-Communication-Modules

US English

Installation-Instructions

Sloped-Snap-On-Faceplates-for-use-with-Surface-Raceway

US English

Part Drawings

Classic-Series-Snap-on-Vert.-Sloped-Comm.-Faceplates---Four-Modules

US English

Related Products