obsolete

T70LV2AW

Faceplate

Snap-on Vertical communication faceplate designed to accept two SYSTIMAX communication modules. For use with PANDUIT surface raceway systems. Arctic White

Specifications

Color

Arctic White

Material

PVC

CE Compliant

No

Label Type

NA

Module Type

NA

No. of Ports

NA

Part Features

NA

Sub Brand

Pan-Way

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498376224

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0168

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1683

Resources

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Vertical-Snap-on-Faceplates-for-SYSTIMAX*-Communication-Modules--T70LV2-

US English

Related Products