T70LV4IG

Faceplate

Snap-on vertical communication faceplate designed to accept four SYSTIMAX communication modules. For use with PANDUIT surface raceway systems. International gray.

Specifications

Color

International Gray

Material

PVC

CE Compliant

No

Label Type

NA

Module Type

NA

No. of Ports

NA

Part Features

NA

Sub Brand

Pan-Way

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498376183

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1755

Resources

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Vertical-Snap-on-Faceplates-for-Avaya/Commscope--T70LV4-

US English

Installation-Instructions

Faceplates-for-use-with-Avaya-Communication-Modules

US English

Part Drawings

Vertical Snap-on Faceplates for Avaya/Commscope

US English

Related Products