T70N2EI

Faceplate

Snap-on horizontal communication faceplate designed to accept two Nordx/CDT communication modules. For use with PANDUIT surface raceway systems. Electric Ivory.

Specifications

Color

Electric Ivory

Material

PVC

CE Compliant

No

Label Type

NA

Module Type

NA

No. of Ports

NA

Part Features

NA

Sub Brand

Pan-Way

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498382623

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0175

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1755

Resources

Line Cards

Surface Raceway Line Card

US English

Part Drawings

Horizontal Snap-on Faceplates for Nordx/CDT

US English

Part Drawings

Horizontal-Snap-on-Faceplates-for-Nordx/CDT--T70N2-

US English

Related Products