obsolete

UICFP4BL

Faceplate

Mini Com Ultimate ID Classic series single gang vertical faceplate accepts four Mini-ComĀ® Modules, includes label pockets. Black. LABELS NOT INCLUDED

Specifications

Style

Flat

Material

ABS

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Label Pocket

Number of Ports

4

Color

Black

Mount Orientation

Vertical

Faceplate Size

Single Gang

Gang Opening Type

Single Gang

Part Features

NA

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498385582

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0166

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1662

Resources

Part Drawings

Part Drawing, UICFP4.dxf

US English

Part Drawings

Part Drawing, UICFP4.dwg

US English

Installation Documents

Mini-Com Ultimate ID Faceplates: PN279H

US English

Part Drawings

Mini-Com Ultimate ID 4 Position Vertical Classic Series Faceplate OTUICFP4XX--ENG

US English

Related Products