MS4S1G

Video Splitter

Media distribution 1 x 4 passive video splitter with 1 GHz performance to distribute high-quality RF signals to up to four outputs.

Specifications

Depth (mm)

52.5

Height (mm)

50.6

No. of Module Inserts

1

Note

Discontinued No Replacement

Width (mm)

139.7

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498309177

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0072

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0717

Resources

Part Drawings

Media Distribution 1x4 CATV Passive Video Splitter OTMS4S1G--ENG

US English

Part Drawings

Media Distribution 1X4 Video Splitter

US English

Line Cards

NetKey Cabling System: NKLC16--SA-POR

US English

Part Drawings

Media Distribution 1X4 Video Splitter

US English

Catalog Cut Sheets

MS8PD Product Page

US English

Brochures

Media Distribution System Brochure

US English

Installation Documents

Installation Instructions: MS4S** and MS8S**

US English

Specification Sheets

Media Distribution Passive Video Splitters: OTSP43--WW-ENG

US English

Related Products