MS8S2G

Video Splitter

Media distribution 1 x 8 passive video splitter with 2 GHz performance to distribute high-quality RF signals to up to eight outputs.

Specifications

Depth (mm)

52.5

Height (mm)

50.6

No. of Module Inserts

1

Note

Discontinued No Replacement

Width (mm)

139.7

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498310529

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0071

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0708

Resources

Catalog Cut Sheets

MS8PD Product Page

US English

Line Cards

NetKey Cabling System: NKLC16--SA-POR

US English

Brochures

Media Distribution System Brochure

US English

Part Drawings

Part Drawing, MS8S2G.dwg

US English

Part Drawings

Part Drawing, MS8S2G.dxf

US English

Part Drawings

Media Distribution 1x8 Passive Satellite Video Splitter OTMS8S2G--ENG

US English

Installation Documents

Installation Instructions: MS4S** and MS8S**

US English

Related Products