CBX12IW-AY

Low profile

Mini-ComĀ® surface mount box accepts twelve Mini-ComĀ® Modules, six on each side. Supplied with mounting screws, adhesive backing and label holder/screw cover. Off White.

Specifications

Product Type

Low profile

Number of Ports

12

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Label Pocket

Color

Off-White

Standards Met

RoHS Compliant

Length (In.)

5.45

Length (mm)

138.5

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498303196

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0420

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4196

Resources

Line Cards

Outlets Offering for EMEA

UK English

Part Drawings

12 Position Low Profile Surface Mount Box - 02479-130

US English

Part Drawings

12 Position Low Profile Surface Mount Box - 02479-130

US English

Catalog Cut Sheets

CBX1IW-A Product Page

US English

Installation Documents

Installation Instructions, Surface Mount Boxes: PN56H

US English

Part Drawings

Mini-Com 12 Position Surface Mount Box COCBX12XX-AY--ENG

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Related Products