discontinued

CBXD6AW-AY

Low Profile

Mini-ComĀ® surface mount box accepts six Mini-ComĀ® Modules, six on each side. Supplied with mounting screws, adhesive backing, cable ties and label holder/screw cover. Arctic White.

Specifications

Product Type

Low Profile

Note

Discontinued replaced by CBXQ6AW-A

Number of Ports

6

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Label Pocket

Color

Arctic White

Standards Met

RoHS Compliant

CE Compliant

No

Length (In.)

3.79

Length (mm)

96.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498303217

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0267

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2666

Resources

Installation Documents

Installation Instructions, Surface Mount Boxes: PN56H

US English

Part Drawings

Mini-Com 6 Position Deep Cover Surface Mount Box - 02479-123

US English

Part Drawings

Mini-Com 6 Position Deep Cover Surface Mount Box - 02479-123

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

Mini-Com 6 Position Deep Cover Surface Mount Box COCBXD6XX-AY--ENG

US English

Line Cards

Outlets Offering for EMEA

UK English

Related Products