Mini-Com® surface mount box accepts twelve Mini-Com® Modules. Includes built-in fiber spool and bridge. Supplied with mounting screws, adhesive backing, cable ties and label holder/screw cover. International Gray.
Product Type | With Fiber Spool |
Number of Ports | 12 |
Module Type | Mini-Com® |
Color | International Gray |
Identification Type | Label Pocket |
Includes | (1) Box Base, (2) Box Cover, (3) Bridge, (4) 2- PLT1.5I-C PAN-TY, (5) Label/ Label Cover, (6) 2-Mounting Screw, (7) Cover Screw (Used To Secure Cover To Base), (8) 2-Strip Of 1.00" X .75" Foam Tape For Mounting, (9) 1-Strip Of 3.00" X .75" Foam Tape For Mounting |
Overall Length (In.) | 6.7 |
Overall Length (mm) | 170.1 |
Overall Width (In.) | 4.73 |
Overall Width (mm) | 120 |
Overall Height (In.) | 1.81 |
Overall Height (mm) | 46.1 |
Sub Brand | Pan-Net® |
Raceway Opening | LD3/LDPH3, LD5/LDPH5, LD10/LDPH10 |
Material | ABS |
Standards Met | RoHS Compliant |
UPC | 07498303226 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0700 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7000 |
Specification Sheets | Mini-Com® Multi-Media/Fiber Surface Mount Boxes - OTSP26 12/2018 | English | |
Part Drawings | Part Drawing - DWG - CBXF12_-AY | English | |
Part Drawings | Part Drawing - DXF - CBXF12_-AY | English | |
Part Drawings | Mini-Com 12 Position Multi-Media Fiber Surface Mount Box COCBXF12XX-AY--ENG | English | |
Installation Documents | Mini-Com Surface Mount Boxes - PN56J | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |