CBXF6BL-AY

Elongated With Fiber Spool

Mini-ComĀ® surface mount box accepts 6 Mini-ComĀ® Modules. Includes built-in fiber spool. Supplied with mounting screws, adhesive backing, cable ties and label holder/screw cover. Black.

Specifications

Product Type

Elongated With Fiber Spool

Number of Ports

6

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Label Pocket

Color

Black

Standards Met

RoHS Compliant

Length (In.)

6.66

Length (mm)

169.2

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498303230

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0404

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4036

Resources

Installation Documents

Installation Instructions, Surface Mount Boxes: PN56H

US English

Line Cards

Outlets Offering for EMEA

UK English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

Mini Com 6 Position Multi Media Fiber Surface Mount Box - 02479-124

US English

Data Sheets

Mini-Com Multi-Media/Fiber Surface Mount Boxes: WW-OTSP26

US English

Part Drawings

Mini-Com 6 Position Multi-Media Fiber Surface Mount Box COCBXF6XX-AY--ENG

US English

Part Drawings

Mini Com 6 Position Multi Media Fiber Surface Mount Box - 02479-124

US English

Related Products