obsolete

CBXS2AW-A

Shuttered

Mini-ComĀ® surface mount box accepts two Mini-ComĀ® modules. Includes spring shuttered doors. Supplied with cable ties and adhesive backing. Arctic White.

Specifications

Product Type

Shuttered

Number of Ports

2

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Adhesive Label

Color

Arctic White

Standards Met

UL listed, RoHS Compliant

CE Compliant

No

Length (In.)

2.50

Length (mm)

63.4

Note

Discontinued replaced by CBXQ2AW-A plus shuttered jack

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498382975

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0156

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1558

Resources

Part Drawings

Part Drawing, CBXS2.dwg

US English

Part Drawings

Part Drawing, CBXS2.dxf

US English

Installation Documents

Installation Instructions: CBXS**

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

Mini-Com 2 Position Shuttered Surface Mount Box COCBXS2XX-A--ENG

US English

Line Cards

Outlets Offering for EMEA

UK English

Related Products