CBXS6WH-AY

Shuttered

Mini-ComĀ® surface mount box accepts six Mini-ComĀ® modules. Includes spring shuttered doors. Supplied with cable ties, adhesive backing, mounting screws, label and label cover. White.

Specifications

Product Type

Shuttered

Note

Discontinued replaced by CBXQ6WH-A plus shuttered jack

Number of Ports

6

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Label Pocket

Color

White

Standards Met

RoHS Compliant

CE Compliant

No

Length (In.)

3.28

Length (mm)

83.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498303252

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0027

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0267

Resources

Specification Sheets

Mini-Com Surface Mount Boxes: OTSP27--WW

US English

Line Cards

Outlets Offering for EMEA

UK English

Part Drawings

Mini Com 6 Position Shuttered Surface Mount Box - 02479-128

US English

Part Drawings

Mini-Com 6 Position Shuttered Surface Mount Box COCBXS6XX-AY--ENG

US English

Installation Documents

Installation Instructions: CBXS**

US English

Part Drawings

Mini Com 6 Position Shuttered Surface Mount Box - 02479-128

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Related Products