CBXSD6EI-AY

Shuttered

Mini-ComĀ® surface mount box accepts six Mini-ComĀ® modules. Includes spring shuttered doors, deep cover, routing bridge. Supplied with cable ties, adhesive backing, mounting screws, label and label cover. Electric Ivory.

Specifications

Product Type

Shuttered

Note

Discontinued replaced by CBXQ6EI-A plus shuttered jack

Number of Ports

6

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Label Pocket

Color

Electric Ivory

Standards Met

RoHS Compliant

CE Compliant

No

Length (In.)

3.86

Length (mm)

98.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498303255

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0405

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.4055

Resources

Part Drawings

Mini-Com 6 Position Shuttered Deep Box - 02479-129 R

US English

Part Drawings

Mini-Com 6 Position Shuttered Deep Box - 02479-129 R

US English

Installation Documents

Installation Instructions: CBXS**

US English

Line Cards

Outlets Offering for EMEA

UK English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

Mini-Com 6 Position Shuttered Surface Mount Deep Box COCBXSD6XX-AY--ENG

US English

Specification Sheets

Mini-Com Surface Mount Boxes: OTSP27--WW

US English

Related Products