BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>
No Results Found

Mini-Com® surface mount box accepts one Mini-Com® module. Includes quick release cover. Supplied with cable ties and magnet. International White. FOR JAPAN ONLY.

Specifications

Sub Brand PanNet
Product Type Quick Release
Number of Ports 1
Module Type Mini-Com
Color Off-White
Identification Type Adhesive Label
Includes (1) Box Cover, (2) Box Base, (3) PLT1M PAN-TY, (4) Magnet (Attached)
Overall Length (mm) 66.04
Overall Length (In.) 2.6
Overall Width (In.) 1.48
Overall Width (mm) 37.59
Overall Height (In.) 0.98
Overall Height (mm) 24.89
Raceway Opening LD3/LDPH3
Material Plastic
Standards Met RoHS Compliant
Pricing Category 1 OU
Pricing Category 2 OU4

Packaging Detail

UPC 61305616973
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0061
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.0613

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Installation Documents Mini-Com Box Kit: PN603-JP Japanese (日本人)
Part Drawings Mini-Com One Position Box Kit English
Part Drawings Mini-Com One Position Box Kit English
Selection Guides Workstation Selection Guide: D-OTSG01--SA English
Part Drawings Mini-Com One Position Box Kit English
Specification Sheets Mini-Com™ Surface Mount Boxes with Quick Release Cover – Japan English