Mini-Com® surface mount box accepts two Mini-Com® modules. Includes quick release cover. Supplied with CJH6X88TGBL, cable ties and magnet. Black. FOR JAPAN ONLY.
Performance Level | Category 6A |
Product Type | Shuttered Surface Mount Box Kit |
Number of Ports | 2 |
Module Type | Mini-Com® |
Color | Black |
Identification Type | Adhesive Label |
Includes | (1) Box Cover, (2) Box Base, (3) PLT1M PAN-TY, (4) Label And Label Cover, (5) Screw (Used To Secure Cover To Base), (6) Magnet (Attached), (7) 2-CJH688TG Shuttered Jack |
Overall Length (In.) | 2.6 |
Overall Length (mm) | 66.04 |
Overall Width (In.) | 2.1 |
Overall Width (mm) | 53.46 |
Overall Height (In.) | 0.98 |
Overall Height (mm) | 24.89 |
Sub Brand | Pan-Net® |
Raceway Opening | LD3/LDPH3, LD5/LDPH5 |
Material | Plastic |
Standards Met | RoHS Compliant |
UPC | 61305616900 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0106 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1058 |
Specification Sheets | Mini-Com™ Surface Mount Boxes with Quick Release Cover – Japan | English | |
Part Drawings | Mini-Com 2 Port Shuttered Cat 6a Surface Mount Box Kit | English | |
Part Drawings | MINI-COM 2 PORT SHUTTERED CAT 6A SURFACE MOUNT BOX KIT | English | |
Part Drawings | MINI-COM 2 PORT SHUTTERED CAT 6A SURFACE MOUNT BOX KIT | English | |
Installation Documents | Cat 6A Shuttered Jack Kits: PN604-JP | Japanese (日本人) |