BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>
No Results Found

Mini-Com® surface mount box accepts four Mini-Com® modules. Includes quick release cover. Supplied with cable ties and magnet. Black. FOR JAPAN ONLY.

Specifications

Sub Brand PanNet
Product Type Quick Release
Number of Ports 4
Module Type Mini-Com
Color Black
Identification Type Label Pocket
Includes (1) Box cover, (2) Box base, (3) 2-PLT1M PAN-TY, (4) Label And Label Cover, (5) Screw (Used To Secure Cover To Base), (6) 2-Magnet (Attached)
Overall Length (In.) 3.7
Overall Length (mm) 93.98
Overall Width (In.) 3.754
Overall Width (mm) 95.35
Overall Height (In.) 1.181
Overall Height (mm) 30
Raceway Opening LD5/LDPH5 and LD10/LDPH10
Material Plastic
Standards Met RoHS Compliant
Pricing Category 1 OU
Pricing Category 2 OU5

Packaging Detail

UPC 61305616868
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0208
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.2075

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Specification Sheets Mini-Com™ Surface Mount Boxes with Quick Release Cover – Japan English
Selection Guides Workstation Selection Guide: D-OTSG01--SA English
Part Drawings MINI-COM 4 PORT BOX W/ QUICK RELEASE COVER English
Installation Documents Mini-Com Box Kit: PN603-JP Japanese (日本人)