JOQ6H6A00

Shuttered Kit

Mini-Com® surface mount box accepts six Mini-Com® modules. Includes quick release cover. Supplied with CJH6X88TGIW, cable ties and magnet. International White. FOR JAPAN ONLY.

Specifications

Product Type

Shuttered Kit

Number of Ports

6

Performance Level

Category 6A

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Label Pocket

Color

Off-White

Standards Met

RoHS Compliant

BMEcat - Material only

Plastic

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305616859

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0208

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.2077

Resources

Part Drawings

MINI-COM 6 PORT SHUTTERED CAT 6A SURFACE MOUNT BOX KIT

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Specification Sheets

Mini-Com™ Surface Mount Boxes with Quick Release Cover – Japan

US English

Related Products