JOS10000

Shuttered - Empty

Mini-ComĀ® surface mount box accepts one Mini-ComĀ® module. Includes spring shuttered doors. Supplied with cable ties and magnet. International White. FOR JAPAN ONLY.

Specifications

Performance Level

N/A

Module Type

Mini-Com

No. of Ports

1

Label Type

Adhesive Label

Color

Off White

CE Compliant

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

PanNet

Packaging Details

UPC

07498383944

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0061

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0607

Resources

Installation Documents

Mini-Com Shuttered Surface Mount Boxes for Japan Installation Instructions: PN332C-JP

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

Mini-Com 1 Position Shuttered Box Kit OTJOS10000--ENG

US English

Part Drawings

JOS10000.dxf

US English

Part Drawings

JOS10000.dwg

US English

Related Products