discontinued

JOS1TP00BL

Shuttered Kit

Mini-ComĀ® surface mount box accepts one Mini-ComĀ® module. Includes spring shuttered doors. Supplied with CJ688TPBL, cable ties and magnet. Black. FOR JAPAN ONLY.

Specifications

Product Type

Shuttered Kit

Number of Ports

1

Performance Level

Category 6

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Adhesive Label

Color

Black

Standards Met

RoHS Compliant

Note

Discontinued replaced by JOQ1H600BL

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498312626

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0067

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0667

Resources

Part Drawings

JOS1TP00.dxf

US English

Part Drawings

JOS1TP00.dwg

US English

Part Drawings

JOS1TP00.pdf

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Installation Documents

Mini-Com Shuttered Surface Mount Boxes for Japan Installation Instructions: PN332C-JP

US English

Related Products