obsolete

JOS35800-L

Shuttered Kit

Mini-ComĀ® surface mount box accepts three Mini-ComĀ® modules. Includes spring shuttered doors. Supplied with CJ588IWY, cable ties and magnet. International White. FOR JAPAN ONLY.

Specifications

Product Type

Shuttered Kit

Performance Level

5e

Module Type

Mini-Com

No. of Ports

3

Label Type

Label Pocket

Color

Off-White

CE Compliant

No

Note

Discontinued replaced by JOQ3BH500

Standards

RoHS Compliant

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Sub Brand

PanNet

Packaging Details

UPC

07498366191

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.8458

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Installation Documents

Mini-Com Shuttered Surface Mount Boxes for Japan Installation Instructions: PN332C-JP

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

JOS35800Y.dxf

US English

Part Drawings

JOS35800Y.pdf

US English

Part Drawings

JOS35800Y.dwg

US English

Related Products