Mini-Com® surface mount box accepts three Mini-Com® modules. Includes spring shuttered doors. Supplied with CJ588IWY, cable ties and magnet. Black. FOR JAPAN ONLY.
Performance Level | Category 5e |
Product Type | Shuttered Surface Mount Box Kit |
Number of Ports | 3 |
Module Type | Mini-Com® |
Color | Off White |
Identification Type | Label Pocket |
Includes | (1) Box Base, (2) Box Cover, (3) 2- PLT1.5I-M PAN-TY, (4) Label/ Label Cover, (5) Mounting Screw (Used to Secure Cover to Base), (6) 2- Magnet (Attached)(CSBM-X), (7) 3- Mini-Com Mini-Jack Category 5e Module |
Overall Length (In.) | 3.31 |
Overall Length (mm) | 84 |
Overall Width (In.) | 3.62 |
Overall Width (mm) | 92 |
Overall Height (In.) | 0.94 |
Overall Height (mm) | 24 |
Sub Brand | Pan-Net® |
Raceway Opening | LD3/LDP3, LD5/LDP5 |
Material | ABS |
Standards Met | RoHS Compliant |
UPC | 07498305413 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1755 |
Part Drawings | JOS35800Y.dwg | English | |
Part Drawings | JOS35800Y.dxf | English | |
Part Drawings | Mini-Com 3 Position Shuttered Surface Mount Box Kit OTJOS35800Y--ENG | English | |
Installation Documents | Mini-Com Shuttered Surface Mount Boxes for Japan Installation Instructions: PN332C-JP | Japanese (日本人) |