JOS3TP00BL

Shuttered Kit

Mini-ComĀ® surface mount box accepts three Mini-ComĀ® modules. Includes spring shuttered doors. Supplied with CJ688TPIW, cable ties and magnet. Black. FOR JAPAN ONLY.

Specifications

Product Type

Shuttered Kit

Number of Ports

3

Performance Level

Category 6

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Label Pocket

Color

Black

Standards Met

RoHS Compliant

Note

Discontinued replaced by JOQ3BH600BL

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498312633

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Installation Documents

Mini-Com Shuttered Surface Mount Boxes for Japan Installation Instructions: PN332C-JP

US English

Part Drawings

JOS3TP00Y.pdf

US English

Part Drawings

JOS3TP00Y.dwg

US English

Part Drawings

JOS3TP00Y.dxf

US English

Related Products