obsolete

JOS45800BL

Shuttered Kit

Mini-ComĀ® surface mount box accepts four Mini-ComĀ® modules. Includes spring shuttered doors. Supplied with CJ588IWY, cable ties and magnet. Black. FOR JAPAN ONLY.

Specifications

Product Type

Shuttered Kit

Number of Ports

4

Performance Level

Category 5E

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Label Pocket

Color

Black

Standards Met

RoHS Compliant

Note

Discontinued replaced by JOQ4H500BL

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498312629

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Installation Documents

Mini-Com Shuttered Surface Mount Boxes for Japan Installation Instructions: PN332C-JP

US English

Part Drawings

JOS45800Y.dxf

US English

Part Drawings

JOS45800Y.pdf

US English

Part Drawings

JOS45800Y.dwg

US English

Related Products