JOS45800Y

Shuttered Kit

Mini-ComĀ® surface mount box accepts four Mini-ComĀ® modules. Includes spring shuttered doors. Supplied with CJ588IWY, cable ties and magnet. Black. FOR JAPAN ONLY.

Specifications

Product Type

Shuttered Kit

Note

Discontinued replaced by JOQ4H500

Number of Ports

4

Performance Level

Category 5e

Module Type

Mini-Com

Sub Brand

PanNet

Identification Type

Label Pocket

Color

Off-White

Standards Met

RoHS Compliant

RoHS Compliancy Status

Compliant

Min. Order Qty.

0

Packaging Details

UPC

07498305415

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

JOS45800Y.pdf

US English

Part Drawings

JOS45800Y.dxf

US English

Part Drawings

JOS45800Y.dwg

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Installation Documents

Mini-Com Shuttered Surface Mount Boxes for Japan Installation Instructions: PN332C-JP

US English

Related Products