JOSD60000BL

Shuttered - Empty

Mini-Com® surface mount box accepts six Mini-Com® modules. Includes spring shuttered doors, deep cover and routing bridge. Supplied with cable ties and magnet. Black. FOR JAPAN ONLY.

Specifications

Performance Level

N/A

Module Type

Mini-Com

No. of Ports

6

Label Type

Label Pocket

Color

Black

CE Compliant

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

PanNet

Packaging Details

UPC

07498312479

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0000

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

Mini-Com 6 Position Shuttered Deep Surface Mount Box OTJOSD60000Y--ENG

US English

Part Drawings

JOSD60000Y.dxf

US English

Part Drawings

JOSD60000Y.dwg

US English

Installation Documents

Mini-Com Shuttered Surface Mount Boxes for Japan Installation Instructions: PN332C-JP

US English

Related Products