obsolete

JOSD60000-L

Shuttered - Empty

Mini-ComĀ® surface mount box accepts six Mini-ComĀ® modules. Includes spring shuttered doors, deep cover and routing bridge. Supplied with cable ties and magnet. International White. FOR JAPAN ONLY.

Specifications

Performance Level

N/A

Module Type

Mini-Com

No. of Ports

6

Label Type

Label Pocket

Color

Off White

CE Compliant

No

RoHS Compliancy Status

Compliant

Min. Order Qty.

50

Sub Brand

PanNet

Packaging Details

UPC

07498366351

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

1.2900

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Installation Documents

Mini-Com Shuttered Surface Mount Boxes for Japan Installation Instructions: PN332C-JP

US English

Part Drawings

JOSD60000Y.dwg

US English

Part Drawings

JOSD60000Y.pdf

US English

Part Drawings

JOSD60000Y.dxf

US English

Related Products