Mini-Com® Ultimate ID surface mount box accepts twelve Mini-Com® Modules. Supplied with mounting screws, adhesive backing, cable tie and label covers. Black. LABEL NOT INCLUDED
Product Type | Surface Mount Box |
Number of Ports | 12 |
Module Type | Mini-Com® |
Color | Black |
Identification Type | Label Pocket |
Includes | (1) 4-PLT1.5I-C PAN-TY, (2) 3-Strip of 3.00" X .75" Foam Tape for Mounting, (3) 2-6 Position Clear Label Cover, (4) 2-4 Position Clear Label/ Screw Cover, (5) 4 Position Color Coordinated Screw Cover, (6) 4 Cover Screw (Used to Secure Cover to Base), (7) 4 #6-32 Mounting Screw |
Overall Length (In.) | 7.29 |
Overall Length (mm) | 185.2 |
Overall Width (In.) | 9.96 |
Overall Width (mm) | 252.9 |
Overall Height (In.) | 1.03 |
Overall Height (mm) | 26.3 |
Sub Brand | Pan-Net® |
Raceway Opening | LD5, LD10 |
Material | ABS |
Standards Met | RoHS Compliant |
UPC | 07498397895 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0734 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.7339 |
Part Drawings | Part Drawing, UICBXA12.dwg | English | |
Part Drawings | Part Drawing, UICBXA12.dxf | English | |
Part Drawings | Mini-Com Ultimate ID 12 Position Angled Multi-Media Surface Mount Box OTUICBXA12XX-A--ENG | English | |
Installation Documents | Installation Instructions/Best Practices - PN294D | English | |
Line Cards | Outlet Offerings for EMEA Line Card OTLC06--SA-UKE | UK English |