UICBXH6IW-A

Hybrid Box

Mini-Com® Ultimate ID Hybrid surface mount box accepts six Mini-Com® Modules. Includes fiber spool, cover accepts single gang faceplate. Supplied with mounting screws, adhesive backing, cable tie and label covers. International White. LABEL NOT INCLUDED

Specifications

Color

Off White

No. of Ports

6

CE Compliant

NA

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498334303

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0698

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.6977

Resources

Press Releases

MINI-COM ULTIMATE ID Hybrid Box Merges Fiber and Copper - Press Releases

US English

Part Drawings

Mini-Com Ultimate ID Hybrid 6 Position Surface Mount Box UICBXH6.dwg - Customer Drawing

US English

Specification Sheets

Mini-Com Ultimate ID Hybrid Box: OTSP35--WW-ENG

US English

Installation Documents

Mini-Com Ultimate ID Hybrid Box: PN373B

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

Mini-Com Ultimate ID Hybrid 6 Position Surface Mount Box OTUICBXH6XX-A--ENG

US English

Part Drawings

Mini-Com Ultimate ID Hybrid 6 Position Surface Mount Box UICBXH6.dxf - Customer Drawing

US English

Manuals

Mini-Com® Ultimate ID® Hybrid Box

US English

Related Products