UICBXHC6EI-A

Hybrid Box

Mini-Com® Ultimate ID Hybrid surface mount box accepts six Mini-Com® Modules. Includes cover extension, fiber spool, cover accepts single gang faceplate. Supplied with mounting screws, adhesive backing, cable tie and label covers. Electric Ivory. LABEL NOT INCLUDED

Specifications

Color

Electric Ivory

No. of Ports

6

CE Compliant

No

Sub Brand

PanNet

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498334307

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0748

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.7483

Resources

Part Drawings

US English

Part Drawings

US English

Specification Sheets

Mini-Com Ultimate ID Hybrid Box: OTSP35--WW-ENG

US English

Installation Documents

Mini-Com Ultimate ID Hybrid Box: PN373B

US English

Press Releases

MINI-COM ULTIMATE ID Hybrid Box Merges Fiber and Copper - Press Releases

US English

Selection Guides

Workstation Selection Guide: D-OTSG01--SA

US English

Part Drawings

Mini-Com Ultimate ID Hybrid 6 Position Surface Mount Box with Extension Cover OTUICBXHC6XX-A--ENG

US English

Related Products