ICX15T1NTL15M

IndustrialNet Cordset - M12 Male X-code, Straight Connector, STP, TPO Jacket, Teal, 15M

Specifications

Conductor Gauge (AWG)

24

Performance Level

Category 6A

Conductor Type

Stranded

Cable Construction

S/FTP

Patch Cord Type

Shielded

Jacket Material

Thermoplastic Elastomer

Connector 2 Type

NA

Connector 1 Type

M12 X-code

Maximum Operating Temperature (°C)

75

Maximum Operating Temperature (°F)

167

Minimum Operating Temperature (°C)

-40

Minimum Operating Temperature (°F)

32

Sub Brand

IndustrialNet™

Flammability Rating

CM

NEMA Rating

1,3,4,6,6P

IEC Variant

67/68

PoE Compatibility

PoE+

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305636464

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.1034

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

1.0339

Resources

Specification Sheets

IndustrialNet™ M12 X-Code Category 6A Overmolded Cordsets

US English

Related Products