The IndustrialNet™ Cat 5e Shielded Patch Cord is constructed of industrial grade, 24 AWG, SF/UTP, twisted pair, stranded, CM cable with industrial bulkhead shielded modular plugs with black strain relief boots. It is designed to support high-flex applications and is rated for 600 V panel or on-machine applications where space is shared with high voltage power cables. The patch cord is 5 meters in length and teal.
Application | (1) 10BASE-T (Ethernet) (2) 100BASE-T (Fast Ethernet) (3) 1000BASE-T (Gigabit Ethernet) (4) Industrial Ethernet (5) Ethernet/IP (6) Control Panel deployments featuring power source voltages (7) Uplinks featuring gigabit data transmission from the control panel to the consolidation point (8) High flex applications – Robotic, C-Track |
Product Type | Patch Cord |
Conductor Gauge (AWG) | 24 |
Conductor Gauge (kcmil) | 0.4 |
Sub Brand | IndustrialNet™ |
Performance Level | Category 5e |
Conductor Type | Stranded |
Cable Construction | SF/UTP |
Patch Cord Type | Shielded |
Plug Housing Material | Polycarbonate |
Jacket Material | Thermoplastic Elastomer |
Connector 1 Type | RJ45 8 |
Connector 2 Type | RJ45 8 |
Overall Length (m) | 5 |
Nominal Cable Outside Diameter (mm) | 7.1 |
Wiring Scheme | T568B |
Maximum Operating Temperature (°C) | 70 |
Minimum Operating Temperature (°C) | -20 |
Maximum Storage Temperature (°C) | 70 |
Minimum Storage Temperature (°C) | -40 |
Color | Teal |
Flammability Rating | CM |
Standards Met | Exceeds channel and component requirements of ANSI/TIA-568-C.2 Category 5e and ISO 11801 Class D standards at swept frequencies up to 100MHz; Meets ODVA Ethernet/IP electrical and mechanical performance requirements; Meets all applicable ANSI/TIA-968-A requirements; Meets IEC 60603-7, UL 1863; Rated IP20; Meets IEEE 802.3af and IEEE 802.3at for PoE applications; UL AWM Style 2463; RoHS Compliant |
IP Rating | IP20 |
IEC Variant | 60603-7 |
PoE Compatibility | PoE |
Plug Type | 8 Position |
Part Features | Robust 600V-rated construction, 100% performance tested for wire map, NEXT, and return loss, Centered de-embedded plug, Integral pair manager and Flexible stranded cable |
UPC | 07498384869 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0474 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.4739 |
Specification Sheets | IndustrialNet™ Category 5e Shielded 600 V-Rated Patch Cords Specification Sheet COSP346 | English | |
Part Drawings | Industrial Ethernet Cat5e Shielded Patch Cord (600V Rated) With RJ45 Connectivity COISTPHCH2-ENG | English | |
Brochures Non Product | Smart Control Panel Solutions Brochure CPCB232-SA-ENG | English | |
Brochures Non Product | Soluciones para Panel de Control Inteligente CPCB232--SA-SPA | Spanish (Español) |