Patch cord constructed of industrial grade shielded Category 6 stranded cable with shielded modular plugs, 1 meter.
Application | (1) Industrial Network Applications(2) Food and Beverage Industries |
Product Type | Industrial Ethernet Patch Cord |
Conductor Gauge (AWG) | 26 |
Conductor Gauge (kcmil) | 0.3 |
Sub Brand | IndustrialNet™ |
Performance Level | Category 6 |
Conductor Type | Stranded |
Patch Cord Type | Shielded |
Plug Housing Material | Copper |
Connector 1 Type | RJ45 8 |
Connector 2 Type | RJ45 8 |
Overall Length (m) | 1 |
Nominal Cable Outside Diameter (mm) | 6.7 |
Wiring Scheme | T568B |
Maximum Operating Temperature (°C) | 70 |
Minimum Operating Temperature (°C) | -20 |
Boot Color | Black |
Color | Black |
Flammability Rating | CM |
Standards Met | Exceeds ANSI/TIA-568-C.2 Category 6 and ISO11801 Class E standards, meets ANSI/TIA-1096-A, IEC 60603-7, IEC 61076-3-106 variant 1, conforms to ODVA specifications, rated IP67, meets IEEE 802.3af and IEEE 802.3at, RoHS Compliant |
IP Rating | IP67 |
IEC Variant | 60603-7 |
PoE Compatibility | PoE |
Plug Type | IndustrialNetâ„¢ TX6â„¢ PLUS Modular Plugs |
UPC | 07498339744 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0273 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.2728 |
Specification Sheets | IndustrialNet™ TX6™ PLUS Connectors | English | |
Specification Sheets | IndustrialNet™ TX6™ PLUS Patch Cords Specification Sheet COSP254 | English | |
Part Drawings | Category 6 IndustrialNet, SFTP, Stranded, Patch Cords with and without Panduit Plug Caps COISTPSPXXMBL--ENG | English | |
Installation Documents | IndustrialNet TX6 PLUS and TX5e UTP Patch Cords: PN350C-ENG | English | |
Installation Documents | IndustrialNet TX6A 10Gig, TX6 PLUS & TX5E Patch Cords: PN350E | English |