Patch Cord band which snaps onto individual patch cable for additional color-coding, Electric Ivory
Product Type | Patch Cord Band |
Color | Electric Ivory |
For Use With | Removable band snaps on and off individual cables, Compatible with all Panduit patch cords, existing and new installations can be color-coded as networks change |
Sub Brand | Pan-Net® |
Standards Met | RoHS Compliant |
Accessory Type | Patch Cord Band |
Maximum Operating Temperature (°C) | 60 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -10 |
Minimum Operating Temperature (°F) | 14 |
UPC | 07498310521 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.0044 |
Std. Ctn. Qty. | 250 |
Std. Ctn. Volume (cf) | 0.0439 |
Part Drawings | PATCH CORD COLOR BAND | English | |
Part Drawings | PATCH CORD COLOR BAND | English | |
Part Drawings | PATCH CORD COLOR BAND | English |