PCBANDRD-Q

Patch Cord Band

Snaps onto individual patch cable for additional color-coding, Red.

Specifications

Maximum Operating Temperature (°C)

60

Maximum Operating Temperature (°F)

140

Minimum Operating Temperature (°C)

-10

Minimum Operating Temperature (°F)

14

Overall Depth (In.)

0.30

Overall Depth (mm)

7.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

25

Packaging Details

UPC

07498310516

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0044

Std. Ctn. Qty.

250

Std. Ctn. Volume (cf)

0.0439

Resources

Catalogs

Network Infrastructure for the Enterprise Preferred Parts – South Asia

US English

Catalogs

Enterprise and Data Center Preferred Parts for Network Infrastructure: NCCB78--WW-ENG

US English

Line Cards

Network Infrastructure Security Solutions Line Card: COLC07--SA-ENG

US English

Catalog Cut Sheets

Panduit Physical Infrastructure Systems

US English

Part Drawings

PATCH CORD COLOR BAND

US English

Part Drawings

PATCH CORD COLOR BAND

US English

Part Drawings

PATCH CORD COLOR BAND

US English

Catalogs

Network Infrastructure for the Enterprise Preferred Parts – Australia

US English

Related Products