IAEBH5E

Industrial UTP Jack Module

Category 5e, 8-position, 8-wire industrial connector with protective cover.

Specifications

Performance Level

Category 5e

Color

Black

Termination Style

Giga-TX (TG Style)

Application

Unshielded

Cable Type

UTP

Material

Copper

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498381597

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0160

Std. Ctn. Qty.

10

Std. Ctn. Volume (cf)

0.1604

Resources

Product Bulletins

TG Termination Tool: COCB23--WW

US English

Product Bulletins

Industrial Ethernet Physical Layer Solutions: NCCB66--SA-ENG

US English

Videos

TG Style Jack Module Termination

US English

Installation Documents

IndustrialNet TX6 and TX5e Couplers: PN376D

US English

Specification Sheets

IndustrialNet TX5e Connectors: COSP233--WW-ENG

US English

Part Drawings

IndustrialNet TX5E Connector Jack Module with Bulkhead COIAEBH5E--ENG

US English

Catalog Cut Sheets

US English

Part Drawings

US English

Part Drawings

US English

Related Products